
Parameter | Details |
Compatible Device | |
Material | Aluminum Alloy |
Dimensions (mm) | 240*292*34 |
Weight (g) | 423.5 |
| HSCODE | 8306300000 |
| USHSCODE | 8306300000 |
| UPC | |
| EUHSCODE | 8306300000 |
| COO | CHINA |
Aluminum alloy photo frame | X1 |
Thin metal spring | X6 |
Adapter mounting plate | X1 |
Sheet metal support foot stand | X1 |
Sawtooth Hanger | X2 |
Screw Driver | X1 |
Screws | X12 |
Installation instructions | X1 |
It's a tailored protective frame designed exclusively for the 10.3" reTerminal E1003 ePaper display. Ideal for smart home dashboards and office setups, this elegant enclosure safeguards your ESP32-S3 touchscreen while offering flexible, seamless integration into any indoor decor.