Product Details
Wiki & Learn
Reviews
Download PDF

Description

 
This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc. 
 
We have also a counterpart product which is normally closed. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve(Normally Closed).
 
Features
  • Normally open
  • Durable
  • Stainless steel inlet filter
  • Wide operation temperature range
 
Specifications
  • Working voltage: 12VDC
  • Max current: 450mA
  • Operating mode: normally open
  • Inlet/Outlet ports: G1/2”
  • Materials: nylon/ stainless steel/Polyoxymethylene
  • Vale type: diaphragm valve (operated by servo)
  • Filter screen: stainless steel inlet filter
  • Max operating temperature: 120°C
  • Operating pressure range: 0.02 – 0.8 MPa
  • Expected life: 200,000+

 

Certification

HSCODE8481804090
ROHS1

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 125g
BatteryExclude

G1&2 Electric Solenoid Valve (Normally Open)

SKU 311070004
G1/2 Electric Solenoid Valve (Normally Closed) This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control
USD$9.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy