
Compact, Easy to Install
High Sealing Performance
High Quality Hall Effect Sensor
RoHS Compliant
Mini. Wokring Voltage: DC 4.5V
Max. Working Current: 15mA (DC 5V)
Working Voltage: DC 5V~24V
Flow Rate Range: 2~100L/min
Load Capacity: ≤10mA (DC 5V)
Operating Temperature: ≤80℃
Liquid Temperature: ≤120℃
Operating Humidity: 35%~90%RH
Water Pressure: ≤1.75MPa
Storage Temperature: -25~+ 80℃
Storage Humidity: 25%~95%RH
| HSCODE | 9026100000 |
| ROHS | 1 |
Technical details
| Dimensions | 140mm x80mm x50mm |
| Weight | G.W 162g |
| Battery | Exclude |
Part List
| G1" Water Flow Sensor | 1 |