
Compact, Easy to Install
High Sealing Performance
High Quality Hall Effect Sensor
RoHS Compliant
Dimension: 120*55*51mm(thickness), DN32(Outside: 42.4mm, inside:32mm)
Mini. Wokring Voltage: DC 4.5V
Max. Working Current: 15mA (DC 5V)
Working Voltage: DC 5V~24V
Flow Rate Range: 0~120L/min
Load Capacity: ≤10mA (DC 5V)
Operating Temperature: ≤80℃
Liquid Temperature: ≤120℃
Operating Humidity: 35%~90%RH
Water Pressure: ≤2.0MPa
Storage Temperature: -25~+ 80℃
Storage Humidity: 25%~95%RH
| HSCODE | 9026100000 |
| ROHS | 1 |
Technical details
| Dimensions | 130mm x70mm x50mm |
| Weight | G.W 203g |
| Battery | Exclude |
Part List
| G5&4" Water Flow Sensor | 1 |