Product Details
Wiki & Learn
Reviews
Download PDF

Description


GDA-HLU1 is a USB-to-RS485 adapter(automatic data direction control) for all Gicren&#39;s standard devices, whose conversion mechanism is "USB <-> UART(FT232RL) <-> RS485(SP485EEN)", so it can also be used for other general purpose via pin header, such as “USB<->UART”, “USB<->RS485” and ”UART<->RS485”




Features:

Taking into account security issues, there are only D+ and D- pins connected to SP485EEN. In other words, the front-end circuit and back-end circuit do not share the same ground in the printed circuit board, but it is recommended to connect them manually to avoid excessive common-mode voltage when you are sure the connection is correct. 

 

In addition, the onboard high-quality D-Sub-9Pin-Female, SMT-PH2.0-9Pin, Header-2.54mm-Pitch-9Pin, fuse and selectable matching resistor make this adapter more flexible and reliable.

 

Visit here for updated documents of Gicren&rsquo;s products

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 28g
BatteryExclude

GDA-HLU1 (USB adapter for Gicren device)

SKU 114990178
GDA-HLU1 is a USB-to-RS485 adapter(automatic data direction control) for all Gicren's standard devices, whose conversion mechanism is "USB <-> UART(FT232RL) <-> RS485(SP485EEN)", so it can also be used for other general purpose via pin header, such as
USD$13.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy