Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Easy to assemble
  • Status Indicators for the GPIO pins with different color LEDs
  • Pinout information of the GPIO pins located on the top of the terminal and on the side
  • Standoffs to easily secure into Raspberry Pi 

Description

This is a very beautiful screw terminal expansion version, which is expanded for the pins of the Raspberry Pi. It is convenient for everyone to connect when doing electronic experiments. There is the pinout information of the GPIO pin on the top of the terminal and on the side. The status information of the pin is displayed. When the GPIO pin is operated and effective in the terminal, the LED matrix on the right side of the terminal will display the status of the GPIO pin, and some distinctions are made in the color selection of the LED lights.
For example, the 5V power light is red, while the 3.3V power light is pink, the light of the special function pin is dark blue, and the indicator light of the ordinary GPIO pin is light blue, which is convenient and convenient for connection Observing the state is a good helper for electronic experiments.

Compatible with the following:

  • Raspberry Pi 4 Model B 
  • Raspberry Pi 3 Model B Plus 
  • Raspberry Pi zero 
  • Raspberry Pi zero W 
  • Raspberry Pi 3 Model B 
  • Raspberry Pi 2 Model B 
  • Raspberry Pi Model B+

Part List

  • 1 x GPIO Screw Terminal Hat
  • 4 x M2.5 Copper pillar
  • 4 x M2.5 Screws
  • 4 x M2.5 Nuts
  • 1 x Screwdriver
  • 1 x GPIO pinout tape

Certification

HSCODE8473309000
USHSCODE8473309100
UPC
EUHSCODE8471707000
COOChina

GPIO Screw Terminal Hat for Raspberry Pi

SKU 114992565

This is a very beautiful screw terminal expansion version, which is expanded for the pins of the Raspberry Pi. It is convenient for everyone to connect when doing electronic experiments. 

USD$13.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy