the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
Mainly used in air conditioner louver, small cooling and heating fan etc. Stable and all technic parameters are qualified for national electronic standard of SJ/T10689-95.
Specifications
Rated Voltage: DC 12V
Number of Pole: 4
Speed Variation Ratio: 1/64
Stride Angle: 5.625° /64
DC Resistance: 200Ω ± 7%(25°C)
Idle In-traction Frequency: > 600Hz
Idle Out-traction Frequency: > 1000Hz
In-traction Torque: > 34.3mN.m(120Hz)
Self-positioning Tor: > 34.3mN.m
Insulated Resistance: > 10MΩ(500V)
Insulated Electricity Power: 600VAC/1mA/1s
Insulation Grade: A
Rise in Temperature: < 40K(120Hz)
Noise: < 40dB(120Hz, No load, 10cm)
Documents
Datasheet
Certification
HSCODE
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 30g
Battery
Exclude
Gear Stepper Motor 12V
SKU 108990015
Mainly used in air conditioner louver, small cooling and heating fan etc
USD
$6.90
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy