
The Gear Stepper Motor Driver Pack includes a stepper motor and a motor drive board. It's a four-phase eight-stepping stepper motor, and you can easily control this stepper motor via the drive board. You can use this pack for position control.
The Gear Stepper Motor Driver Pack includes a stepper motor and a motor drive board. It's a four-phase eight-stepping stepper motor, and you can easily control this stepper motor via the drive board. You can use this pack for position control.
The Stepper Motor Driver in the pack is one of the most classic ones of the whole series and this standard device has proven ubiquity and versatility across a wide range of applications, including solenoids, relays, lamps, small motors, LEDs and etc. What's more, it can operate over a wide temperature range (about - 40°C to 105°C)
We also offer Stepper Motor Driver board only!
Stepper motor driver is an actuator that converts pulse signals into angular displacement signals. When the stepper motor driver receives the pulse signal, it is able to drive the stepper motor to rotate at an angle called the step angle through the set direction.
Plotters
3d printers
CNC milling machines
you can click it to see the original picture.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 44.8g |
| Battery | Exclude |
Part List
| Motor Driver Board | 1 |
| Stepper Motor with Cable | 1 |
The Gear Stepper Motor Driver Pack includes a stepper motor and a motor drive board. It's a four-phase eight-stepping stepper motor, and you can easily control this stepper motor via the drive board. You can use this pack for position control.