
A pure white box! Nothing is hidden even holes for screws. When closed, it doesn’t look like a box because the upper matches the button perfectly.
Here are some details you should know before purchase:
Inner dimension: 12.00x31.15x54.00mm
Out dimension: 15.40x35.30x58.30mm(±0.2mm)
Thickness: 2mm
Color: white
Made of plastic, with a matte surface
Easy to open and close with your nails
| HSCODE | 3923100090 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 14g |
| Battery | Exclude |