
Grove - 16 x 2 LCD is a perfect I2C LCD display for Arduino and Raspberry Pi with high contrast and easy deployment.
High quality display panel: Using STN panel, which is high yield, relatively inexpensive, ideal for use in scenarios with strong and fast response times for screen transitions.
Accommodates a large number of characters: The display construction is 16 Characters * 2 Lines.
Multiple language support: Including English and Japanese and Greek alphabet.
Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Grove - 16 x 2 LCD is a perfect I2C LCD display for Arduino and Raspberry Pi with high contrast and easy deployment. 16x2 means two lines and each line has 16 columns, 32 characters in total. With the help of Grove I2C connector, only 2 signal pins and 2 power pins are needed. You don't even need to care about how to connect these pins. Just plug it into the I2C interface on Seeeduino or Arduino/Raspberry Pi+baseshield via the Grove cable. There won't be complicated wiring, soldering, worrying about burning the LCD caused by the wrong current limiting resistor.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Dimensions | 40mm x80mm x13mm |
Weight | G.W 42.9g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Operating temperature | 0 to 50℃ |
Storage temperature | -10 to 60℃ |
Driving method | 1/16 duty, ⅕ bias |
Interface | I2C |
I2C Address | 0X3E |
Grove - 16 x 2 LCD (Black on Yellow) | 1 |
Grove Cable | 1 |
Grove - 16 x 2 LCD is a perfect I2C LCD display for Arduino and Raspberry Pi with high contrast and easy deployment.