
The Grove - 5-Way Switch can be used to detect the switch position and event like single click/double click/long press, etc. It can detect left/right/up/down/center 5 directions.
The 5-way switch will be a great option for multifunction control.
With only one small switch to meet all your needs for switch control!
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
5 way switch
Good heat resistance
Long operating Life
Grove compatible
Typical Applications
Game control
Multifunction control
Pin Map
Technical details
| Dimensions | 40mm x20mm x11mm |
| Weight | G.W 9.9g |
| Battery | Exclude |
Part List
| Grove - 5-Way Switch | 1 |
| Grove Cable | 1 |
Grove - 5-Way Switch, Joystick