Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • 6 individual switch
  • Good heat resistance
  • Long operating Life
  • Grove compatible

 

Description

The Grove - 6-Position DIP Switch has 6 individual switch positions, which use I2C to transmit date. It works great as a multi-channel control switches.

 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

 

Application

  • Guide Desk
  • Music Console
  • Lighting controls
  • Water dispensers

 

Specifications

 

Dimensions

 

40mm x20mm x10mm

 

Battery

 

Exclude

 

Operating voltage

 

3.3V / 5V

 

Interface

 

I2C

 

Default I2C Address

 

0x03

 

Size

 

L: 40mm W: 20mm H: 13mm

 

Weight

 

5g

 

Gross Weight

 

11g

 

Package size

 

L: 140mm W: 90mm H: 10mm

 

Hardware Overview

 

Part List

 

Grove - 6-Position DIP Switch

 

1

 

Grove Cable

 

1

 

 

Certification

HSCODE8536500000
USHSCODE8536509020
UPC841454120971
EUHSCODE8536301090
COOCHINA

Grove - 6-Position DIP Switch

SKU 111020043

The Grove - 6-Position DIP Switch has 6 individual switch positions, which use I2C to transmit date. It works great as a multi-channel control switches.

USD$3.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy