Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product was replaced by a updated version Base Shield V1.3 (SLD01099P).
 

Base Shield V1.3

 
This is the new version of Electronic Brick Shield. We standardize all the connectors into 4 pins(Signal 1,Singal 2,VCC and GND) 2mm connectors, which simplify the wiring of electronics projects. The 4pins buckled connectors also make the wiring situation more stable. We build all kinds of Twigs to match up with Stem, still don't you need to worry about the compatibleness between stem and your existing Electronic Bricks.We have many kinks of converter cables(still increasing) to deal with the compatibleness.This is very similar in fashion to an Arduino shield board, and in fact is used as such with our Seeeduino or Mega board.In v1.0b, we move in the analog connectors a little so that it will fit the higher power connector and USB connector.
 
Base Shield is compatible with Seeeduino or Arduino UNO and Duemilanove.
 
 

 

 

 

 

 

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
 
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 20g
BatteryExclude

Grove - Base Shield

SKU 103030014
This product was replaced by a updated version Base Shield V1
USD$8.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy