
Grove - BLE v1 (Grove - Bluetooth Low Energy v1) uses a Low Energy Bluetooth module -- HM-11, based on TI CC2540 chip.
Grove - BLE v1 (Grove - Bluetooth Low Energy v1) uses a Low Energy Bluetooth module -- HM-11, based on TI CC2540 chip, which has AT command support. As a Grove product it's convenient to use Grove - BLE with Arduino board via Base Shield.
What is TI CC2540
The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Weight | G.W 40g |
Battery | Exclude |
BT Version | Bluetooth Specification V4.0 BLE |
Working frequency | 2.4GHz ISM band |
Modulation method | GFSK(Gaussian Frequency Shift Keying) |
RF Power | -23dbm, -6dbm, 0dbm, 6dbm, can modify through AT Command AT+POWE |
Speed | Asynchronous: 6K Bytes, Synchronous: 6K Bytes |
Sensitivity | ≤-84dBm at 0.1% BER |
Security | Authentication and encryption |
Service | Central & Peripheral UUID FFE0,FFE1 |
Supply Power | 3.3v - 5v |
Working temperature | –5 ~ +65 Centigrade |
Size | 40cm x 20cm |
Working Current | < 10 mA |
Sourcing Current | < 20 mA |
Sleeping Current | < 1 mA |
Grove - BLE | 1 |
Grove - Cable | 1 |
Grove - BLE v1 (Grove - Bluetooth Low Energy v1) uses a Low Energy Bluetooth module -- HM-11, based on TI CC2540 chip.