Grove - Capacitive Touch Slider Sensor (CY8C4014LQI)

SKU
101020552
Grove - Capacitive Touch Slide Sensor(CY8C4014LQI), touch sensor,Capacitance Sensor
$6.95
In stock
  • 10+: $6.26
  • 20+: $5.91
  • More
  • 50+: $5.56
  • Less
-
+


The Grove - Capacitive Touch Slider Sensor (CY8C4014LQI) is a multifunctional touch sensor. You can touch the two buttons or slide on the 5-segment slider, each touch pad has a corresponding LED to indicate the touch status. Also we provide a default high interrupt pin, once you touch the button or slide the slider, it will comes to low.


It will be a lot fun to use this module as a game controler or apply it to other touch applications.



Features


  • 32-bit MCU Subsystem

  • 16-MHz ARM Cortex-M0 CPU

  • Up to 16KB of flash with Read Accelerator

  • Up to 2KB of SRAM

  • Automatic hardware tuning (SmartSense™) over a sensor range of 5 pF to 45 pF

  • I2C interface



Typical Appilcations


  • Game controller

  • Touch applications


Pin Out




Technical details

Dimensions 20mm x60mm x6mm
Weight G.W 8.2g
Battery Exclude
Operating Voltage 3.3V / 5V
Operating Ambient Temperature -40°C to +85°C
Operating Junction Temperature -40°C to +100°C
Interface I2C
Default I2C Address 0x08

Part List

Grove - Capacitive Touch Slide Sensor(CY8C4014LQI) 1
Grove Cable 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
UPC 841454121299

Grove - Capacitive Touch Slide Sensor(CY8C4014LQI)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.