
Hola! The creators! Seeed Studio represents you this fine kit, for the purpose of your electronic developing path being steady and easy. The kit is on behalf of the Gamma developers, the Pros. With the full tutorials and the skills you have, you will find it very helpful for your ML or IoT projects.
Grove Creator Kit γ contains 40 different functional Grove modules which help you quickly get started with Arduino and Raspberry Pi. With the full tutorials and all kinds of modules like analogue inputs, displays, sensors, displays, etc, you will not only learn electronics but also be able to create multiple practical projects of your own.
All modules are packed in one upright and foursquare box in orderliness. If you purchase them spreadly, it will cost more than $177 and yet the whole box with cables only takes you $86 and that is a 50% discount. Additionally, we provide more than 100 pages of free tutorials for each module. It provides codes and methods of connection that can help you get started with each module quickly. To show what you are capable of creating with these modules, we also provide some interesting projects.
The kit contains 5 actuators, 2 wireless modules, 9 analogue inputs, 2 displays, 7 LEDs, and 15 sensors, all of which are supported by both Arduino and Raspberry Pi controllers. Seeed Studio also launched an Arduino controller as Wio Terminal and a Raspberry Pi controller as reTerminal, combing them and modules skillfully, you will find a new world about edge AI (embedded Artificial Intelligence) and IoT (Internet of Things).
| Category | Module | Amount |
|---|---|---|
| Actuator | Grove - Buzzer | x1 |
| Grove - Relay | x1 | |
| Grove - Vibration Motor | x1 | |
| Grove - Speaker | x1 | |
| Grove - RTC | x1 | |
| Display | Grove - 16 x 2 LCD (White on Blue) | x1 |
| Grove - 4-Digit Display | x1 | |
| Wireless | Grove - Infrared Emitter | x1 |
| Grove - Infrared Receiver | x1 | |
| Input | Grove - Tilt Switch | x1 |
| Grove - Rotary Angle Sensor | x1 | |
| Grove - Magnetic Switch | x1 | |
| Grove - Thumb Joystick | x1 | |
| Grove - Switch(P) | x1 | |
| Grove - Button | x1 | |
| Grove - Red LED Button | x1 | |
| Grove - Yellow LED Button | x1 | |
| Grove - Blue LED Button | x1 | |
| LED | Grove - Green LED | x1 |
| Grove - Chainable RGB Led V2.0 | x1 | |
| Grove - Multi Color Flash LED (5mm) | x1 | |
| Grove - Red LED | x1 | |
| Grove - Blue LED | x1 | |
| Grove LED Bar v2.0 | x1 | |
| Grove - RGB LED Stick (10 - WS2813 Mini) | x1 | |
| Sensor | Grove - Temperature Sensor | x1 |
| Grove - Water Sensor | x1 | |
| Grove - Sound Sensor | x1 | |
| Grove - Light Sensor v1.2 | x1 | |
| Grove - Line Finder v1.1 | x1 | |
| Grove - Vibration Sensor (SW-420) | x1 | |
| Grove - Temperature & Humidity Sensor (DHT11) | x1 | |
| Grove - Moisture Sensor | x1 | |
| Grove - Mini PIR Motion Sensor | x1 | |
| Grove - Loudness Sensor | x1 | |
| Grove - Ultrasonic Ranger | x1 | |
| Grove - Hall Sensor | x1 | |
| Grove - Flame Sensor | x1 | |
| Grove - Touch Sensor | x1 | |
| Grove - 3-Axis Digital Accelerometer(±1.5g) | x1 | |
| Cable | Grove - Universal 4 Pin 20cm Unbuckled Cable | x15 |
| Grove - Branch Cable 20cm | x2 | |
| Grove - 4 pin Male Jumper to Grove 4 pin Conversion Cable 20cm | x5 | |
| Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable 20cm | x3 |
Question: Will Seeed Studio continue to present more kits like the Grove Creator Kit?
Answer: Yes, we do intend to. Meanwhile, you can check our other kits as well, like XIAO microcontroller kit, LoRaWAN Dev kit, and so on...
Grove Creator Kit γ offers a total of 40 different functional Grove modules for senior electrical users at half price. With multiple advanced sensors and actuators, the kit provides more capacities for the developers in so many circumstances, enabling them to build tons of Arduino or Raspberry Projects.