Grove-EL Driver
SKU
105020005
Grove - EL Driver is designed for driving EL Wires
- 10+: $8.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - EL Driver is designed for driving EL Wires.It integrates a very small inverter to drive the EL Wire, so you can easily light up the EL Wire with just one single Grove cable.
Features:
Grove compatible interface
3.3V/5V Compatible
Integrated Inverter Transformer
Specification:
Input Current: 300mA Max (According to the load)
Input Voltage 3~5Vdc
Output Voltage:70~110Vpp
Output frequency: 8~20kHz
Supported max EL Capacitance: 15nF
Technical details
Dimensions | 130mm x90mm x10.5mm |
Weight | G.W 14g |
Battery | Exclude |
Part List
Grove - EL Driver | 1 |
ECCN/HTS
HSCODE | 8504902000 |
USHSCODE | 8517180050 |
UPC | 841454107224 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page