Grove - Finger-clip Heart Rate Sensor with shell

SKU
101020082
Rating:
100% of 100
Based on high performance PAH8001EI process SWD interface reserved I2C standard interface Ultra-low power consumption Grove connector compatible
$24.00
Out of stock
  • 10+: $21.60
  • 20+: $20.40
  • More
  • 50+: $19.20
  • Less

Grove - Finger-clip Heart Rate Sensor with shell shell is based on PAH8001EI-2G, a high performance and low power CMOS-process optical sensor with Green LED and DSP integrated serving as a Heart Rate Detection(HRD) sensor. This module is based on optical technology which measures the variation human blood movement in the vessel. Low power consumption and flexible power saving mode make it suitable for wearable device. Cause the heart rate sensor chip need high processing speed for the algorithm of heart rate data, this module integrate a STM32, reserved SWD interface allow users to reprogram the STM32. This module also provide tow bandages and 3D printing shell for finger test and arm test.

Features

  • Ultra-low power consumption power saving mode during time of no touch movement

  • With tow bandages and 3D printing shell

  • I2C standard interface

  • Intergrated chip-on-board LED with wavelength of 525nm

  • Suitable for finger or wrist

Part list

  • 1 x Grove - Finger-clip Heart Rate Sensor

  • 1 x Finger-clip Heart Rate Sensor shell

  • 1 x Bandage for finger

  • 1 x Bandage for arm

  • 1 x 26AWG Grove Cable

Specification

  • Working Voltage: 5V

  • SWD Interface

  • Low Power

  • Control Mode: IIC

  • Operating Temperature: -20 ~ +60℃



Technical details

Dimensions 110mm x85mm x15mm
Weight G.W 24g
Battery Exclude

Part List

Grove - Finger-clip Heart Rate Sensor 1
Finger-clip Heart Rate Sensor shell 1
Bandage for finger 1
Bandage for arm 1
26AWG Grove Cable 1

ECCN/HTS

HSCODE 9031809090
USHSCODE 90230000
UPC 841454108412

Grove - Finger-clip Heart Rate Sensor with shell

Grove - Finger-clip Heart Rate Sensor with shell is based on PAH8001EI-2G, a high performance and low power CMOS-process optical sensor with Green LED and DSP integrated serving as a Heart Rate Detection (HRD) sensor.This module is based on optical tech

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by