The Geiger Counter twig module is the base board for the J408γ Geiger–Müller Tube or other kinds of GM tube working at about 400 volts. With the geiger tube, you can make a simple Geiger Counter. It is useful for you to measure the radiation level of your local environment roughly.
Features
Grove compatible interface
LED indiator
Pulse output
Application Ideas
Nuclear radiation detection
Random Number Generator
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit ourwiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 35g
Battery
Exclude
Grove - Geiger Counter
SKU SEN63024P
The Geiger Counter twig module is the base board for the J408γ Geiger–Müller Tube or other kinds of GM tube working at about 400 volts
USD$26.90
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy