
Grove - I2C FM Receiver is a wideband FM receiver module, this module is based on RDA5807M. The RDA5807M series are the latest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer. The RDA5807M series have a powerful low-IF digital audio processor. The Grove - I2C FM Receiver has a headset jack, so it can connect to earphones or audio.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
• Grove interface
• Support RDS/RBDS
• Lower power consumption
• Headset interface
• Digital auto gain control
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 10.4g |
| Battery | Exclude |
| Input voltage | 3.3v - 5v |
| Supports worldwide frequency band | 50 - 115MHz |
Part List
| Grove - FM Receiver V1.1 | 1 |
| Grove cable | 1 |
Grove - I2C FM Receiver, radio