
Grove - I2C FM Receiver is a wideband FM receiver module,this module is base on RDA5807M,The RDA5807M series is the newest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer, The RDA5807M series has a powerful low-IF digital audio processor.Grove - I2C FM Receiver have a headset jack,it can driver earphone or audio.
Features
Grove interface
Support worldwide frequency band:50 -115MHz
Support RDS/RBDS
Lower power consumption
Headsets interface
Digital auto gain control
Technical details
| Dimensions | 140mm x85mm x10.5mm |
| Weight | G.W 11g |
| Battery | Exclude |
Part List
| Grove - I2C FM Receiver | 1 |