Grove - I2C Motor Driver with L298

SKU
105020001

2 Channel Motor I2C Communication based on chip L298.

$16.90
In stock
  • 10+: $15.21
  • 20+: $14.37
  • More
  • 50+: $13.52
  • Less
-
+

Description

This Motor Driver uses the normal Motor driver chip - L298. In order to use Grove interface to let the MCU like Arduino or Seeeduino control the Motor Driver, the I2C Grove interface is designed. Besides, there is also an ATmega8L chip on board to enable the I2C connection. As a matter of fact, this motor driver is perfectly compatible with Arduino.

 It is a dual-channel motor driver to connect with the step motor which means you can control two motors at a time. The Arduino Library of this board is available on Github. I hope you enjoy it on your motor project.

DOCUMENTS

Technical details

Dimensions 135mm x85mm x13mm
Weight G.W 22g
Battery Exclude
Board Dimension 60mm x 40mm x 10mm

Part List

Grove - I2C Motor Driver 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8473305100
UPC 841454108191
ROHS 1

My First Crazy Caterpillar

Published on Instructable: http://www.instructables.com/id/Crazy-Caterpillar-an-Arduino-Robot/

Seeed‘s moving castle

Christmas is coming, moving castle as we gave Seeed seventh anniversary of Christmas gifts. It has a sweet romance silent night set, the lovely Seeed’s home is located on the snow ground .Send a message could give all members of Seeed the holiday wishes f

LinkIt One Rover

Network controlled autonomous rover - Design fase Simple Network Controlled Rover with sensors which is controlled by computer program. I intend to do some Room mapping tests with the ultra sonic sensors & compass. I thought it would be al

Grove Pi+ Robot

This project is a start to end on how to make a simple robot using the Raspberry Pi and the Grove System. The objective is to go step by step and improvise where possible. At the end you can fork it according to requirement. Possible applications: 1. Lin

Edison 4WD Auto Robotic Platform

The 4WD Auto Robotic Platform is a powerful mobile unit with the Intel Edison Arduino kit, to control this platform you have to use a smart phone or a computer with wifi capable to connect to its wifi accessible piont, open a web browser input the address

Grove - I2C Motor Driver V1.3

The Grove - I2C Motor Driver V1.3 (latest version) can directly control Stepper Motor or DC Motor. Its heart is a dual channel H-bridge driver chip(L298N)that can handle current up to 2A per channel, controlled by an Atmel ATmega8L which handles the I2C c

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by