
Grove - I2C Thermocouple Amplifier (MCP9600)
Grove - I2C Thermocouple Amplifier (MCP9600),High Temperature Sensor,Type k thermocouple
- 10+: $15.20
- 20+: $14.35
- More
- 50+: $13.50
- Less
PRODUCT DETAILS
The Grove - I2C Thermocouple Amplifier (MCP9600) is a thermocouple-to-digital converter with integrated cold-junction and I2C communication protocol. This module is designed to be used in conjunction with a k-type thermocouple. The thermocouples have a much larger measurement range than thermistors. For example, this k-type thermocouple on our website has a measurement range of -50℃ to +600℃.
We also provide the alert function for this module, you can use the progarammable alert pin to provide an interrupt signal to the controller.
Again, this module can't work alone, it must work with a k-type thermocouple, if you do not have one, you can consider Thermocouple Temperature Sensor K Type-1M in our bazaar.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Integrated Cold-Junction Compensation
-
Supported Types (designated by NIST ITS-90): Type K, J, T, N, S, E, B and R
-
Four Programmable Temperature Alert Outputs:
- Monitor Hot- or Cold-Junction
- temperatures
- Detect rising or falling temperatures
- Up to 255°C of Programmable Hysteresis
-
Programmable Digital Filter for Temperature
-
Low Power
Applications
-
Petrochemical Thermal Management
-
Hand-Held Measurement Equipment
-
Industrial Equipment Thermal Management
-
Ovens
-
Industrial Engine Thermal Monitor
-
Temperature Detection Racks
Pin Out
Alert Function
Assembly drawing
Technical details
Dimensions | 20mm x40mm x18mm |
Weight | G.W 11g |
Battery | Exclude |
Part List
Grove - I2C Thermocouple Amplifier (MCP9600) | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 8517620090 |
UPC | 841454121398 |
LEARN AND DOCUMENTS
Documentations
Learn
