
This product is discontinued, for new version Grove - IMU 10 DOF V2.0, please click here.
Grove - IMU 10DOF is based on MPU-9250 and BMP180, it combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and barometer in standard Grove module. Total 10 degrees of freedom make it suitable for mobilephone, aircraft, smart watch etc.
Features:
10 Degrees of Freedom
3-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSB and a full-scale range of ±250, ±500, ±1000, and ±2000dps
3-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
3-axis compass with a full scale range of ±4800µT
Wide pressure detecting range of 300~1100hPa(+9000m ~ -500m relating to sea level)
Specification:
Working Voltage: 5V
Programmable interrupt
Low Power
Control Mode: IIC
400kHz Fast Mode I²C serial host interface
Operating Temperature:-40 ~ +85°C
| HSCODE | 9031900090 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 8g |
| Battery | Exclude |
Part List
| Grove - IMU 10DOF | 1 |