Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Infrared Emitter is used to transmit infrared signals through an infrared LED, while there is an Infrared receiver to get the signals on the other side . An infrared LED is like any other LED, with its color centered around 940nm. We can use the emitter not only to transmit data or commands, but also to emulate remotes to control your home appliance using an Arduino. The Infrared Emitter can transmit signals reliable up to 10 meters. Beyond 10 meters, the receiver may not get the signals.


Now the The Infrared Emitter v1.2 is available, we optimized the circuit design to increase the transmission distance.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.




Certification

HSCODE9031900090
USHSCODE9031902100
UPC841454108146
EUHSCODE9013101000
COOCHINA

Technical Details

Technical details

Dimensions20mm x20mm x18mm
WeightG.W 9g
BatteryExclude

Part List

Part List

Grove - Infrared Emitter1

Grove - Infrared Emitter

SKU 101020026
The Infrared Emitter is used to transmit infrared signals through an infrared LED, while there is an Infrared receiver to get the signals on the other side
USD$4.30
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy