
Grove Kit for Win10 IoT Core & Azure Platform is an IoT development kit that contains selected Grove modules designed to be used in projects with Microsoft Azure services.
Unlike the traditional Grove Starter kits, this kit does not concern with how to write hardware drivers or embedded development but helps you quickly understand and learn how to use Windows 10 IoT Core and Microsoft Azure services. To help, we wrote a guidebook for this Grove kit which includes five projects simulating separate scenarios.
Architecture diagram:
Features:
A guide book for five scenarios
Support Azure IoT Hub and Azure Functions
Based on Raspberry Pi and Windows 10 IoT Core
Sample Scenarios:
Check the value of the temperature and humidity sensor. And then tell you not to catch cold when it low.
Scenario 2: Sound&Light and relay
When the Sound or Light sensor is greater than a value triggers the Microsoft Azure Function for relay sensor, then Function connects to the Maker channel of the IFTTT.
Gas send data to Azure, if CO‘s value exceeded, triggering exception Microsoft Azure Function, send eamil to the user, as well as opening mini fan.
Button triggers an SOS event, Microsoft Azure Function sends an email or a call to a family.
PIR sensor sends human motion events to Microsoft Azure IoT Hub, within half an hour PIR triggers more than three times, recording this and then send a statistical report to PowerBI.
You can check all the guides in our Github repository.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 286g |
| Battery | Exclude |
| Grove | GrovePi Port |
| D2 | Grove - Temp&Humi Sensor |
| D3 | Grove - PIR Motion Sensor |
| D4 | Grove – Button |
| D5 | Grove - Relay |
| A0 | Grove - Sound Sensor |
| A1 | Grove - Light Sensor |
| A2 | Grove - Gas Sensor |
| I2C1 | Grove - OLED Display 0.96" |
| I2C2 | Grove - Mini I2C Motor Driver |
Part List
| GrovePi+ | 1 |
| Grove - Temp&Humi Sensor | 1 |
| Grove - PIR Motion Sensor | 1 |
| Grove - Sound Sensor | 1 |
| Grove - Light Sensor v1.2 | 1 |
| Grove - Gas Sensor (MQ2) | 1 |
| Grove - Button | 1 |
| Grove - Relay | 1 |
| Grove - OLED Display 0.96" | 1 |
| Grove - 4 Digit Display | 1 |
| Grove - Mini I2C Motor Driver v1.0 | 1 |
| DC Motor | 1 |
| Mini Fan | 1 |
Rapidly familiarize with Windows 10 IoT Core and Microsoft Azure services with the Grove kit for Win10 IoT Core & Azure.
This kit contains the essentials to start building projects using Microsoft Azure services without the need for hardware development. Includes a GrovePi+ board and 10 plug-and-play Grove modules to build 5 sample projects. Raspberry Pi not included.