Product Details
Wiki & Learn
Reviews
Download PDF

Description

Grove - Multi Color Flash LED is a general purpose LED module in Grove form factor, available in different colours.

 

Features

  • Support different colour display: Through software control can display different light colour effect
  • Rotation at different angles: LEDs in the Grove's base can be turned at different angles to light up other corners.
  • Compatible with Raspberry PI and Arduino: The Grove series is compatible with Raspberry Pi and Arduino, which will make easier to run on
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications

 

Description

Grove - Multi Color Flash LED is similar to the Grove - LED module which houses an LED light source and general-purpose LED module in Grove form factor, available in different colours. The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontally or on Panel Mount(from left to right in the below pics).

You can easily set it as high level to achieve the flashing LED function. The LED will flash in different colours automatically.

 

What is Grove?
 
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

 

 

 

Application

  • light-fixture
  • Smart Toys
  • Home Automation
  • Multiple light control

 

Specifications

 

Operate voltage

 

3.3v/5v

 

Dimensions

 

140mm x85mm x18.5mm

 

Weight

 

G.W 8g

 

Battery

 

Exclude

 

Part List

 

Grove - Multi Color Flash LED (5mm)

 

1

 

 

Certification

HSCODE8531909000
USHSCODE8531903000
UPC841454107927
EUHSCODE8543709099
COOCHINA

Grove - Multi Color Flash LED (5mm)

SKU 104030014

Grove - Multi Color Flash LED is a general purpose LED module in Grove form factor, available in different colors.

USD$2.10
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy