
Note
We upgraded the Grove - OLED Display 0.96" chip from SSD1308 to SSD1315, the new Grove - OLED Display 0.96" (SSD1315) has better performance, but only need a quarter price.
Grove - OLED Display 0.96" is an OLED monochrome 128×64dot matrix display module with Grove 4pin I2C Interface .The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim outline, wide viewing angle, wide temperature range, and low power consumption. It has a bigger screen and uses all the columns from the SSD1308 chip so that it can display more contents than the OLED 96×16.
Features
Grove compatible
Small size
I2C Interface
Low power consumption
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 10g |
| Battery | Exclude |
Part List
| Grove - OLED Display 0.96"1 | 1 |
128×64 dot resolution High brightness,self-emission and high contrast ratio Big screen on a compact design Low power consumption Grove compatible 4pin I2C connector