Product Details
Wiki & Learn
Reviews
Download PDF

Description

Grove - ORP Sensor Kit (HR-O) is a Grove sensor that measures the ORP value, detecting quality of the liquid. It works with a 5-meter IP68 ORP probe, offering a -2000mV to 2000mV sensing range, operating under 0-80℃, supporting Arduino programming. The sensor is environmentally friendly and RoHS certificated.

Feature

  • Grove ORP Sensor Upgrade: Assemble 5-meters IP68 ORP probe, offering -2000 mV to 2000 mV sensing range, operating under 0-80℃, member of simple-to-use Grove ecosystem
  • Enhanced Measurement Performance: Maintain ±15mV sensing accuracy at 0-60°C
  • Working Voltage: Support both 3.3V and 5V working conditions
  • Exchangeable Sensor Nodes: Support BNC-linker sensor probes
  • RoHS Certification: Environmentally friendly, assured detection

Description

Grove - ORP Sensor Kit (HR-O) aims to measure the cleanliness of the water and its ability to break down contaminants. It works with a 5 meters IP68 ORP probe, offering a -2000mV to 2000mV sensing range, operating under 0-80℃ which is a member of the simple-to-use Grove ecosystem and supports Arduino programming. The sensor is environmentally friendly and RoHS certificated.

An ORP Sensor measures the activity of oxidizers and reducers in an aqueous solution, it measures the ability of a lake or river to cleanse itself or break down waste products. Different oxidation-reduction processes and conditions have different ORP values(mV), with aerobic conditions having higher ORP values and anaerobic conditions having lower ORP values. In common conditions like spas, it is widely acknowledged that the safe values are between 650 mV and 750 mV.

For more anaerobic and aerobic environments detection, you will find this sensor amazed that it offers an even wider range measurement and the value of which is from -2000 mV to +2000 mV. It also provides ±15mV sensing accuracy when it operates at 0-60°C.

With such performance, its assembly, operation, and value-read are pretty simple. Being a member of the Grove ecosystem and supported by Arduino, you can easily connect it to any Arduino-support board with a Grove cable and simply read the output ORP value.

Note

If you find white solid granular crystals around the probe shroud after receiving the product, this is normal and please do not worry. It is caused by temperature change, environmental change or redox during the process of delivery. However, it will not affect the nature of the internal potassium chloride solution and the normal operation of the sensor.

If you find it, please use a wet paper towel to gently wipe off the crystals on it, please do not let it near your children to avoid accidental ingestion.

 

You might be interested in

We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the Grove that best suits your needs.

Among the water quality detection of aspect that has the following range to choose from:

An Arduino-compatible TDS(Total Dissolved Solids) sensor/meter for measuring TDS levels in water to indicate the water quality.

 

The electrical conductivity sensor (EC sensor) measures the electrical conductivity in a solution which usually used for aquaculture and water quality testing.

 

The PH sensor measures the hydrogen-ion activity in water-based solutions, we usually use it to measure the PH of a liquid.

 

This 2m long One Wire Temperature Sensor has a waterproof probe and long wire shape, suitable for immersive temperature detection.

 

If you want a module to design your own Long Range sensor, to construct project for water quality detection, or to support any wireless communication applications, Wio-E5 is the premium choice that provides you with an optimal user experience.

 

Application

  • Monitor and control oxidation-reduction reactions
  • Disinfected water detection
  • Health-friendly water detection
  • Determine the types of microbial
  • Dectct anaerobic microbial activity
  • Wastewater treatment
  • Aquaculture
  • Industrial sewage discharge monitoring

Specification

 

Parameters

 

Details

 

Range measurement

 

-2000mV to +2000mV

 

Resolution ratio

 

1 mV

 

Accuracy

 

±15mV

 

Aero potential point(pH)

 

7.00±0.30

 

Slope factor

 

>96%

 

Work voltage

 

3.3V/5V

 

Work temperature

 

0-80℃

 

Reference system

 

Liquid junction boundary

 

Polyvinyl tetrachloride

 

Material of the housing

 

PPS

 

Membrane resistance

 

<500 MQ

 

Wire length

 

5 meters

 

Method of installation

 

Drop

 

Level of protection

 

Ip68

 

Electrical connection

 

BNC

 

Part List

 

Driver board

 

x1

 

ORP Sensor Probe

 

x1

 

Grove cable

 

x1

 

 

Certification

HSCODE9026809000
USHSCODE9026806000
UPC
EUHSCODE9013101000
COOCHINA

Grove - ORP Sensor Kit Pro - IP68 ORP probe, ±2000 mV range, ±15mV accuracy, 5 meters, 0-80℃, Arduino, RoHS certification

SKU 110020370

Grove - ORP Sensor Kit (HR-O) is a Grove sensor that measures the ORP value, detecting the quality of the liquid. It works with a 5-meter IP68 ORP probe, offering a -2000mV to 2000mV sensing range, operating under 0-80℃, supporting Arduino programming. The sensor is environmentally friendly and RoHS certificated.

501Z
USD$79.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy