Product Details
Wiki & Learn
Reviews
Download PDF

Description

A standard LED module in Grove form factor in purple color. Support adjustable LED orientation and the LED size is 3mm.

 Features

  • Unique color, compact size: The size of the purple LED is only 3mm
  • Easy to use: compatible with Grove port, just plug-and-play
  • High Flexibility: The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontal, or on Panel Mount(from left to right)

Description

Grove - Purple LED is similar to the Grove - LED module which houses an LED light source. The PCB of this module has mounting holes which can be mounted on the required surface of your prototype. For example, it can be used as a pilot lamp for indicating power or signal presence. It's available in different colors:

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

 

 

Specification

Dimensions60mm x60mm x16.5mm
Operate Voltage3.3V/5V
Emitting ColorPurple
WeightG.W 8g
BatteryExclude

Part List

Grove - Purple LED (3mm)1

 

 

 

Certification

HSCODE8531909000
USHSCODE8531903000
UPC841454107804
EUHSCODE8543709099
COOCHINA

Grove - Purple LED (3mm)

SKU 104020002

A standard LED module in Grove form factor in purple color. Support adjustable LED orientation and the LED size is 3mm.

USD$6.65
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy