Product Details
Wiki & Learn
Reviews
Download PDF

Description

This Grove Kit is specially organized for Grove speech recognizer, the first speech recognition grove module. If you are interested in building voice control application with Grove speech recognizer but don’t know how to start, this is the perfect kit for you. With this starter kit, you are able to build different multimedia smart-home devices that can let your voice control the light to turn on/off, ask the MP3 to play music, ask what time it is now or even turn on your TV.


Part List

  • 1x Grove - Speech Recognizer  to recognize 22 certain speech commands

  • 1x Grove - MP3 v2.0  to play music or different sound files

  • 1x Grove - RTC to record the current time for your smart device, especially in those situations where time is crucial for an event.

  • 1x Base Shield to use more Grove modules simultaneously and essily.

  • 1x Grove - Infrared Receiver  to detect infrared light

  • 1x Grove - Infrared Emitter  to emit infrared light which can be a signal for a control system

  • 5x Cable

  • 1x Manual to make a brief introduction for all the modules included in this kit.


Certification

HSCODE9023009000
USHSCODE9023000000
UPC841454120476
EUHSCODE9023001000
COOCHINA

Technical Details

Technical details

Dimensions190mm x120mm x45mm
WeightG.W 222g
BatteryExclude

Part List

Part List

Grove - Speech Recognizer1
Grove - MP3 v2.01
Grove - RTC1
Base Shield1
Grove - Infrared Receiver1
Grove - Infrared Emitter1
Cable5
Manual1

Grove Speech Recognizer kit for Arduino

SKU 110020108
This Grove Kit is specially organized for Grove speech recognizer, the first speech recognition grove module
USD$40.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy