
Grove starter kit for LinkIt 7697 is a complete hardware solution to help you explore the IoT space and create innovative projects. It is a starter kit for LinkIt 7697, best choice for IoT developer to develop potential of LinkIt 7697 and build prototype.
The Grove Breakout board is specially designed for LinkIt 7697 to expand the connectivity to the larger amount of Grove modules. Here are a collection of plug-and- play Grove sensors, actuators and shields that we have had success using with LinkIt 7697. Because the LinkIt 7697 can be plugged on breadboard directly, the kit also contains some basic circuit components and a breadboard to let you getting started quickly.
Features
Support Arduino IDE
Grove Breakout for LinkIt 7697
Plug-and-play Grove modules
Part List
Grove Modules:
Grove Breakout for LinkIt 7697 x1
Grove - IMU 9DOF x1
Grove – Temperature & Humidity Sensor Pro x1
Grove - Ultrasonic Ranger x1
Grove - Relay x1
Grove - OLED Display 0.96" x1
Grove - Light Sensor x1
Grove - LED Bar x1
Grove – Servo x1
Basic Circuit Components:
Breadboard 82mm x 53mm x1
Button x5
10K Ohm Rotary Potentiometer x1
1K Ohm Resistor x10
10K Ohm Resistor x10
330 Ohm Resistor x10
RGB LED x1
Red LED x5
Others:
Micro USB Cable – 48 cm x1
Breadboard Jumper Wire x25
200g Kraft Paper Bag 115mm x 75mm x1
Documents
For more information please click below link to visit MTK’s official webpage for LinkIt 7697
Download the script
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 328g |
| Battery | Exclude |
Part List
| Grove Breakout for LinkIt 7697 | 1 |
| Grove - IMU 9DOF | 1 |
| Grove – Temperature & Humidity Sensor Pro | 1 |
| Grove - Ultrasonic Ranger | 1 |
| Grove - Relay | 1 |
| Grove - OLED Display 0.96" | 1 |
| Grove - Light Sensor | 1 |
| Grove - LED Bar | 1 |
| Grove – Servo | 1 |
| Breadboard 82mm x 53mm | 1 |
| Button | 5 |
| 10K Ohm Rotary Potentiometer | 1 |
| 1K Ohm Resistor | 10 |
| 10K Ohm Resistor | 10 |
| 330 Ohm Resistor | 10 |
| RGB LED | 1 |
| Red LED | 5 |
| Micro USB Cable – 48 cm | 1 |
| Breadboard Jumper Wire | 25 |
| 200g Kraft Paper Bag 115mm x 75mm | 1 |