the AI Hardware Partner
Toggle Nav
Loading...

Grove Starter Kit for Wio LTE

SKU
110060873
Rating:
100 % of 100
The Grove Starter Kit for Wio LTE is a simple and cost effective choice for you to get a quick start with the Wio LTE board
$36.20
Out of stock
  • 10+: $25.20

PRODUCT DETAILS

The Grove Starter Kit for Wio LTE is a simple and cost effective choice for you to get a quick start with the Wio LTE board. Grove is open source ready-to-use tool set optimized for simplisity and rapid protptyping. We have integrated 6 Grove intefaces on the Wio LTE board, which means that you don't need an expansion board this time, just plug the module and play with it. There are more than 150+ different Groves currently, if you are not familiar with Grove, this kit is definitly a perfect choice.


The kit includes seven well selected Grove modules by us. There are light sensor and temp&humi sensor that can monitor ambient light, temperature and humidity, digital accelerometer sensor that can detect motion data, actuators like relay, and digital input&output like button and buzzer. They are simple, but with all rounded functions for learning and rapid prototypying.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 150g
Battery Exclude

Part List

Grove - 3-Axis Digital Accelerometer(±16g) 1
Grove - Relay 1
Grove - Light Sensor v1.2 1
Grove - Temp&humidity 1
Grove - Buzzer 1
Grove - Button(P) 1
Grove - Servo 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454120575
EUHSCODE 9023001000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

1 Item

Show per page