Grove - Temperature&Humidity Sensor (High-Accuracy & Mini)

Grove - Temperature&Humidity Sensor (High-Accuracy & Mini)

SKU 101020074
11.50
19 Available
$11.50/ 1pcs+
$10.35/ 10pcs+

Description

This is a multifunctional sensor that gives you temperature and relative humidity information at the same time. It utilizes a TH02 sensor that can meet measurement needs of general purposes. It provides reliable readings when environment humidity condition inbetween 0-80% RH, and temperature condition inbetween 0-70°C, covering needs in most home and daily applications that don't contain extreme conditions.


Specification

  • Wide operating voltage range:(3.3V ~ 5V)

  • Low Power Consumption:350 µA during RH conversion

  • 0 to 100% RH operating range

  • Measuring Range:

  • Humidity: 0% - 80% RH Temperature: 0 ~ 70 °C

  • Accuracy:

  • Humidity: ±4.5% RH

  • Temperature: ±0.5°C

  • ŸI2C host interface

  • Excellent long term stability







Technical Details

Dimensions90mm x 60mm x 10mm
WeightG.W 9g    
BatteryExclude

Part List

Grove - Temperature&Humidity Sensor (High-Accuracy &Mini) v1.01

ECCN/HTS

ECCNEAR99
HSCODE9025900090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Hi, does this sensor work with grove pi on raspberry pi 3? Thank you!
on Apr 14,2018
Reply upvote ()
Hi Simon~ Yes, this sensor can work with Grove pi on Raspberry pi 3. And you can find the dome code here. ==================================================================== https://github.com/DexterInd/GrovePi/tree/master/Software/Python/grove_i2c_temp_hum_sensor_mini
on Apr 16,2018 10:49 AM
Reply upvote ()
Reply
0
Hello, does this work with a Beaglebone Green Wireless? Thanks!
on Mar 11,2018
Reply upvote ()
Hi three~ Unfortunately, this one can not work with Beaglebone Green. Regards
on Mar 12,2018 10:21 AM
Reply upvote ()
Reply
0
Hello, would you know if this works on Intel Galileo/Edison? Thanks!
on Oct 19,2016
Reply upvote ()
Yes, thanks.
on Feb 09,2017 14:42 PM
Reply upvote ()
Reply

    View History

    Grove - Temperature&Humidity Sensor (High-Accuracy & Mini)

    SKU 101020074
    $11.50
    19 Available
    $11.50/ 1pcs+
    $10.35/ 10pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT