
This kit includes a micro:bit car shield and other important Grove Zero modules to let you make a compact and cool car robot in a few seconds. Only using a magnetic snap together contacts, the micro:bit can be turned into a control board for Grove Zero modules, that is to say, without soldering or wires to tangle up, you can connect a servo or a sensor to the micro:bit through a simple magnetic snap!
The micro:bit shield itself also incorporates a buzzer, 4 addressable RGB LEDs and a chargeable lithium battery (190 mAh). You can use a 5V micro USB cable to charge the lithium battery.
Versatile Magnetic Multidirectional Connections | Snap & Play | Lego Compatible | Color-coded by Functions | Graphical Programming |
Color Recognizer | Rainbow Singer | Remote Control car |
MakeCode: https://makecode.microbit.org/
MakeCode for beginners:https://microbit.org/get-started/first-steps/set-up/
Introduction:
Microsoft MakeCode brings computer science to life for all students with fun projects, immediate code simulation results, and both block and text editors for learners at different levels. MakeCode aims at inspiring people to explore computer science and creative coding. Leaners can immediately start programming when logging in it and find the real-world applications of computer science.
Recommended Ages: All ages
Features: easy-to-use and user-friendly; supports programming on a wide range of hardware and has various tutorials and projects for users; supports translation between block-based code and a text based code
| Package Dimensions: | 180 (L) * 120 (W) * 45 (H) (mm) |
| Weight | 100 (g) |
| Age for Use: | 6+ |
Note
BOXED is the exclusive distributor for Grove Zero series in Czechia, If customers need the Grove Zero series in Czechia, please click here to buy the Grove Zero series.