the AI Hardware Partner
Toggle Nav
Loading...

GrovePi+

SKU
103010002

GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi.

$34.50
In stock
  • 10+: $31.00
-
+

PRODUCT DETAILS

GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi.

Features

  • Compatible with many development boards: Including Raspberry Pi model B/B+/A+/2/3/4
  • Faster SPI and higher reliability UART connections
  • Easier to assemble camera cables and LCD cables
  • Simplified procedures of firmware update

Description

GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi. It is the newest version compatible with Raspberry Pi model B/B+/A+/2/3/4 perfectly. There are three mounting holes can perfect match all version of Raspberry Pi. Camera cable outlet hole. It also improves the voltage level converting sub circuits.

GrovePi+ is an easy-to-use and modular system for hardware hacking with the Raspberry Pi, no need for soldering or breadboards: plug in your Grove sensors and start programming directly. Grove is an easy to use collection of more than 100 inexpensive plug-and-play modules that sense and control the physical world. By connecting Grove Sensors to Raspberry Pi, it empowers your Pi in the physical world. With hundreds of sensors to choose from Grove families, the possibilities for interaction are endless.

Note

Raspberry Pi board is not included.

Grove Base Hat for Raspberry Pi Vs. GrovePi+

Parameter

Grove Base Hat for Raspberry Pi

GrovePi+

Working Voltage

3.3V

5V

MCU

STM32F030F4P6

ATMEGA328P

Grove Ports

6 Digital(3.3V) 4 Analog(3.3V) 3 I2C(3.3V) 1 PWM(3.3V) 1 RPISER(UART) connect to Raspberry Pi(3.3V) 1 SWD

7 Digital(5V) 3 Analog(5V) 3 I2C(5V) 1 SERIAL: Connect to ATMEGA328P D0/1(5V) 1 RPISER: Connect to Raspberry Pi(3.3V) 1 ISP

Grove-Digital

Connect to Raspberry Pi directly

Connect to ATMEGA328P digital pins and transfer to I2C signal, then through level converter to Raspberry Pi

Grove-Analog

Connect to STM32F030F4P6(12bit ADC) and then transfer to I2C signal,route to Raspberry Pi directly

Connect to ATMEGA328P analog pins(10bit ADC) and then transfer to I2C signal, then through level converter to Raspberry Pi

Grove-I2C

Connect to Raspberry Pi directly

Connect through level converter to Raspberry Pi

Grove-PWM

Connect to Raspberry Pi directly

NA

RPISER

Connect to Raspberry Pi directly

Connect to Raspberry Pi directly

SERIAL

NA

Connect to ATMEGA328P digital pins D0/D1 and transfer to I2C signal, then through level converter to Raspberry Pi

SWD

Burn firmware to STM32F030F4P6

NA

ISP

NA

Burn firmware to ATMEGA328P

Raspberry Pi Connector Pins

40

26

Specifications

Dimensions

88mm x58mm x23mm

Weight

G.W 51g

Battery

Exclude

Grove header Vcc output Voltage

5Vdc

Digital ports

7

Aanaloge Ports

3

I2C ports

3

Serial port connect to GrovePi

1

Serial port connect to Raspberry Pi

1

Hardware Overview

Part List

Grove Pi+

1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454100034
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Excellent product and documentation easy to use
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    I have had a PI 4 for a while but recently wanted to use my Groove components. This is a great way to use my existing Groove parts with my PI 4.
    By
  4. Product Quality
    80%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

Items 1 to 5 of 9 total

Page
Show per page