
| Product | HA-1231-24L1 24V 230W Power Adapter |
| Operating Temperature | 0℃~40℃ |
| Input | 100~240V 50/60Hz |
| Output | 24V 9.59A 230W |
| HSCODE | 8504401400 |
| USHSCODE | 8504409510 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CHINA |
| Item | Quantity |
| 24V 230W Power Adapter | x1 |
HA-1231-24L1 24V 230W Power Adapter is the power supply for reComputer J601. Its DC output connector is DC Jack 5525. AC input connector is IEC C14. The input voltage range is 100\~240V.