Product Details
Wiki & Learn
Reviews
Download PDF

Description

 
This Converter is that converts HDMI input into analog VGA, it provides a simple way to output high definition image and sound to a VGA equipment. It’s useful for Raspberry Pi, Cubieboard, Cubietruck and so forth. The Converter also includes an audio jack.
Compatible with Raspberry Pi A+,B,B+/2.

NOTE: This product doesn't include the Cubietruck board and voice box which shows in the picture.
 
 
Features
  • Audio jack support on the converter
  • Be suited for Cubieboard, Cubietruck and so forth
 
Specifications
  • HDMI(Type A) to VGA(D-SUB)
  • Color: black
  • HDMI support: 1.3
  • Audio support
 

Documents

Certification

HSCODE8517180050
USHSCODE8517180050
UPC841454114857
EUHSCODE8517180000
COOCHINA

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 56g
BatteryExclude

HDMI to VGA Adapter

SKU 321020002
This Converter is that converts HDMI input into analog VGA, it provides a simple way to output high definition image and sound to a VGA equipment
USD$9.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy