Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Ready-to-Use 3-in-1 Wi-Fi HaLow Gateway

HaLowLink 2 comes preconfigured as a router with a Wi-Fi HaLow access point. Users can switch to other supported configurations through the built-in setup wizard.

  • MM8108-Powered High-Throughput Wi-Fi HaLow

Powered by Morse Micro MM8108, HaLowLink 2 supports up to 8 MHz bandwidth and 43.3 Mbps PHY rate for faster transmission of data, images, audio and video.

  • Up to 1 km Long-Range Wi-Fi HaLow Connectivity

Sub-1 GHz Wi-Fi HaLow extends wireless coverage up to 1 km line-of-sight, making it suitable for wide-area and remote connectivity.

  • Long-Range HaLow + Everyday 2.4 GHz Wi-Fi

Dedicated MM8108 HaLow and MediaTek MT7603E 2.4 GHz radios combine long-range backhaul with familiar Wi-Fi access. Pair two HaLowLink 2 units and use the remote Extender to provide 2.4 GHz Wi-Fi for standard Wi-Fi devices.

  • Region-Specific Models for Supported Markets

HaLowLink 2 is available in region-specific versions for supported markets. Operating frequencies, channel availability, transmit power, and antennas vary by region. Please select the appropriate model for your country or region.

  • Easy Web UI, Powerful OpenWrt Control

Configure operating modes, HaLow and network settings directly from the Web UI. Built on OpenWrt 23.05, HaLowLink 2 also supports SSH/CLI for deeper control.

Specification

CategorySpecification
Processor & MemoryCPU: MediaTek MT7621
 Memory: 256 MB DRAM
 Storage: 32 MB NAND Flash
Wi-Fi HaLowStandard: IEEE 802.11ah
 Module: AzureWave AW-HM677
 Radio: Morse Micro MM8108
 Channel Bandwidth: 1 / 2 / 4 / 8 MHz
 TX Power: Up to 26 dBm
2.4 GHz Wi-FiStandard: IEEE 802.11n
 Radio: MediaTek MT7603E
 Configuration: 2 × 2 with internal antennas
Network ModesWi-Fi HaLow Router
 Access Point
 Extender
InterfacesEthernet: 2 × Gigabit Ethernet ports
 USB-C: 1 × USB-C port for power and Ethernet data
 Antenna Connector: SMA
 Control: Mode button
PowerInput Voltage: 5 V
 Input Current: 2 A
Operating EnvironmentOperating Temperature: 0–40 °C
 Operating Humidity: 5–95% RH, non-condensing
Physical SpecificationsDimensions: 88 × 68 × 24 mm
 Device Weight: 102 g
 Weight with Stand and Antenna: 168 g
SoftwareOperating System: OpenWrt 23.05
 Configuration: Web UI and SSH/CLI
Regional SupportEU (including UK) TX Power Limit: 14 dBm
 Japan TX Power Limit: 16 dBm
CertificationWi-Fi CERTIFIED HaLow™,FCC,CE,TELEC

Hardware Overview

Application

1. Remote Site Connectivity

Extend network access to remote sites for laptops, phones, cameras, and other connected devices.

2. Smart Agriculture

Connect sensors, cameras, and field equipment across large farms for centralized monitoring and management.

3. Industrial & Utility Networks

Connect equipment, sensors, and control devices across large industrial and utility sites.

4. Outdoor & Temporary Networks

Provide network access for phones, laptops, cameras, and IoT devices in outdoor or temporary locations.

Certification

HSCODE8517623600
USHSCODE8517620090
UPC
EUHSCODE8517620000
COOCHINA

Part List

HaLowLink 2x1
HaLowLink 2 Standx1
Region-Specific Wi-Fi HaLow Antennax1
Power Adapterx1
Region-Specific Power Plugx4
USB-C to USB-C Cablex1
Ethernet Cablex1

Morse Micro HaLowLink 2 — Sub-1GHz Wi-Fi HaLow Gateway with 2.4GHz Wi-Fi, Router/AP/Extender

SKU 100072966

HaLowLink 2 is a ready-to-use Wi-Fi HaLow gateway that combines long-range Sub-1 GHz IEEE 802.11ah connectivity with everyday 2.4 GHz Wi-Fi in one compact device. Powered by the Morse Micro MM8108, it supports up to 8 MHz bandwidth and a maximum PHY rate of 43.3 Mbps for richer data applications beyond traditional low-rate IoT. Preconfigured Router, Access Point and Extender modes, together with an intuitive Web UI, make long-range network deployment simple without requiring users to build or configure a HaLow software stack from scratch.

USD$129.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy