the AI Hardware Partner
Toggle Nav
Loading...

Heart Sound Sensor

This Heart-Sound sensor integrated micro-sound components which is made from new polymer materials, can output low-impedance audio signal
$59.00
Out of stock

PRODUCT DETAILS

This Heart-Sound sensor integrated micro-sound components which is made from new polymer materials, can output low-impedance audio signal. Using modular design, PCB plug-way closed. It can be widely used in various types of acquisition equipment, such as heart-sound signal acquisition, fetal-audio signal acquisition, as well as other surface-tone signal acquisition.

Features
  • Output analog voltage signal
  • High-fidelity, low-impedance audio signal
  • High integration, reliability
  • Overload range 100 times
  • Anti-jamming design
Application Ideas
  • Heart-sound signal acquisition
  • Fetal-audio signal acquisition
  • other surface-tone signal acquisition
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 37g
Battery Exclude

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ