
Full bridge drive circuit based on MOSFET supports two independent channels, each channel up to 15A
LED shows fuse protection status
Several Grove ports, conveniently connect with servo, encoder and sensors
Atmege328 controller, Arduino compatible
| HSCODE | 8538900000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 129g |
| Battery | Exclude |
Part List
| Hercules Dual 15A 6-20V Motor Controller | 1 |