
Features
Integrated elevator control and cross-floor delivery
Laser vision and high intelligence
Smart body; ramps climbing and gaps passing
Rich port options and high scalability
Hermes robot platform features a built-in proprietary SLAMTEC core localization and navigation. Using 360° lidar and 2 depth camera systems, the robots can realize industry-leading autonomous movement and stable localization and navigation functionality specifically optimized for commercial service scenarios such as smart delivery, disinfection, and patrol.
Hermes provides the innovative Smart Elevator 3.0 solution, which allows elevator self-riding and obstacle avoidance in cross-floor buildings. SLAMTEC also provides one – stop services of elevator control system installation and on-site services to help developers quickly verify and realize the deployment of robot applications.
Hermes is equipped with SLAMTEC’s proprietary cross-floor moving solution, which is capable of automatically swapping between different floor maps. The robot provides cross-floor path-finding and obstacle avoidance functionality to realize smart delivery for commercial scenarios such as hotels, restaurants, buildings, and commercial centers.
Hermes supports the integration of SLAMTEC’s smart elevator control solution with most elevators on the market. Hermes can monitor elevator statuses in real time, supports multiple elevator call modes, and realizes smart robot calling and self-riding.
Hermes is supported by lidar navigation and equipped with multiple depth camera sensors, 360° full range navigation and obstacle avoidance, zero blind spots, with stable and reliable localizing and navigating performance.
To ensure safety in complex and dynamic environments, Hermes provides collision avoidance and boundary sensors to eliminate the collision and falling risks of obstacles such as steps, and bar tables and chairs.
The built-in scalable Android system of Hermes helps save costs as it does not require additional hardware or computing resources.
Hermes uses SLAMTEC’s proprietary localization and navigation system to provide cutting-edge and highly reliable path-finding functionality. Hermes is capable to work correctly in many complex environments, such as heavily changing environment (ex. changing rate up to 60%), and the environment full of active obstacles (ex. people).
With the superior structural and algorithmic design, Hermes features 20° ramp passing capability with excellent performance, even on thick carpet surfaces. The ability of Hermes to avoid an obstacle up to 20 mm in height makes it adaptable to a variety of scenarios.
Built on SLAMTEC’s autonomous localization and navigation solution, Hermes does not require scenario-based adjustment or QR code navigation. SLAMTEC provides users of the Hermes with professional backend cloud services, and installation and on-site configuration scenarios for smart elevator control hardware. SLAMTEC’s professional technicians provide on-site, one-stop, zero-deployment, simple O&M, and worry-free services.
Hermes supports local area network (LAN) and cloud platform collaborative operations, along with the dynamic adjustment of both speed and delivery routes in accordance with the environment to realize efficient, safe, and reliable multi-point delivery.
Rich port options and high scalability
Windows/Linux/Android/iOS Platform Development Supported
No Network Restrictions
Autonomous Recharging
5G Dual-Band Wi-Fi
Remote Cloud Management
| Product Specifications | |||||||
| Name | Hermes | ||||||
| Core Features | Integrated Elevator Control for Autonomous Self-Riding | ||||||
| Moving Tasks for Cross-Floor Buildings | |||||||
| SLAM Localization and Navigation | |||||||
| Item | Index | Value | |||||
| Mass and Volume | Length x Width | 545 x 465 mm | |||||
| Height | 272 mm (excludes controller) | ||||||
| Weight | 40 kg (excludes controller) | ||||||
| Max Load | 60 kg | ||||||
| Sensor Performance Parameters | Lidar Sensor | Max Scan Radius | 25 m (Standard), 360° | ||||
| (90% Reflective Rate) | 30 m (Optional), 360° | ||||||
| Depth Camera Sensor | Quantity | 2 units | |||||
| Detection Range | 0.2m-10m | ||||||
| Field of View (FOV) | H: 135° | V: 58° | |||||
| Boundary Sensor | Quantity | 2 units | |||||
| Min Detection Range | 1 cm | ||||||
| Bumper Sensor | Quantity | 2 units | |||||
| Trigger Method | Physical Collision | ||||||
| Embedded IMU Sensor | Robot Status Detection | ||||||
| Mapping Performance | Map Resolution | 5 cm | |||||
| Max Mapping Area | 500 x 500 m | ||||||
| Motion Parameters | Max Move Speed | 1.5 m/s (Default: 1.2 m/s) | |||||
| Max Cross Angle | 20° | ||||||
| Passing Obstacle Height | 2 cm | ||||||
| Passing Obstacle Width | 4 cm | ||||||
| Min Pass Range | 80 cm | ||||||
| User Port | Hardware Port | Ethernet | 1x RJ45 Gigabit Ethernet Port | ||||
| Power Supply | 25 m (Standard), 360° 30 m (Optional), 360° | ||||||
| Wi-Fi | 2 units | ||||||
| 4G | 0.2m-10m | ||||||
| SIM card slot | H: 135° V: 58° | ||||||
| HDMI | 2 units | ||||||
| Audio | 1x 3.5mm Headset Socket | ||||||
| 1x LINE_MIC Audio Jack (Colay with headset socket) | |||||||
| 1x Dual-Channel 5w / 8Ω Amplifier Jack | |||||||
| Type-C | Type-C | ||||||
| Standard USB 3.0 Type-C Port | |||||||
| Motion Parameters | Capacity Specifications | 16Ah (Standard) 25Ah (Optional) | |||||
| No-Load Operating Time | 7.5h (16Ah) 11.5h (25Ah) | ||||||
| Charging Time | 3h-4h | ||||||
| Power Dissipation in Stand-By Time | 24W | ||||||
| Battery Life | 600 complete charge and discharge cycles before 60% capacity reduction. | ||||||
| Charging Station | 25.5V 6A | ||||||
| Operating Environment | Operating Temperature | ’-10℃ to +50℃ | |||||
| Operating Humidity | 0%rh to 90%rh (no condensation) | ||||||
Hermes-Cross-Floor Moving Robot Platform | 1 |
Hermes is a scalable and low-cost robot platform capable of meeting the needs of small-to medium-sized robot application development in areas such as smart patrol robots, container transportation robots, hotel delivery robots, food delivery robots, and more.