Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Get More Together, Save $10!

Buy Home Assistant Connect AUX-2 and ZWA-2 together in our bundle (SKU: E2024031401) and save $10!

Note: 

A Home Assistant system is required to connect and control devices with Connect AUX-2.

Specification

Product
Model No.NC-AUX-9758
ConformityCE, FCC, RCM
FCC-ID2A8ZE06
OriginMade in China
Product details
SoCESP32-S3R8
8 MB PSRAM, 8 MB flash
Audio DACTI PCM5122
112 dB SNR
Ethernet controllerW5500
PowerUSB-C, 5 V DC, 2 A
Power over Ethernet (802.3af or better)
Typical power drawUnder 1 W
Audio
Only one audio output can be used at a time.
Output3.5 mm analog or optical (S/PDIF)
Output only
Analog audio16-bit / 48 kHz stereo
Digital audio16-bit / 48 kHz stereo PCM
Lossless
CodecsFLAC, MP3, WAV
Whole-home audioSynchronized via Music Assistant (Sendspin)
Serial and USB
Serial ports2× 3.5 mm RS-232 (±5 V)
TX/RX switch
USB-AConnect ZWA-2 (Z-Wave)
Waveshare USB-to-RS-485 adapter
(sold separately)
Connectivity
Wi-Fi2.4 GHz, 802.11b/g/n
BluetoothBluetooth 5 LE
Proxy: up to 3 active connections
EthernetPower over Ethernet (802.3af or better)
Ethernet with USB-C power
Software
PlatformBuilt for Home Assistant
Built on ESPHome
BootloaderUnlocked, accepts custom firmware
Device characteristics
Dimensions & weight106 x 63 x 25 mm, 104 g
In box: 110 x 72 x 28 mm, 136 g
Enclosure materialPolycarbonate plastic
Colors: white and semi-transparent
Environmental operating conditionsIndoor use only
0 °C to 65 °C
32 °F to 149 °F
Humidity: non-condensing
Keep in dry, not excessively dusty, environment to avoid damage to the unit.
Do not leave the unit in direct sunlight or near any heat source, as this can cause overheating.

Certification

HSCODE8517629990
USHSCODE8517620090
UPC
EUHSCODE8517620000
COOCHINA

Part List

Home Assistant Connect AUX-2
x 1

Please note: USB-C and Ethernet cables not included.

Home Assistant Connect AUX-2

SKU 100070339

Home Assistant Connect AUX-2 is the smart home multi-tool. It brings old, but still great-sounding audio gear into Home Assistant and syncs them with smart speakers. Serial gives you advanced device control, USB helps position your Z-Wave network in a better spot, and a built-in Bluetooth proxy expands coverage. Best of all, it has Power over Ethernet (PoE).

USD$68.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy