
Tip: This old version has been discontinued, please go to I2C_LCD(With universal Grove cable) or I2C_LCD(With conversion Grove cable).
Only 2 Arduino pins are occupied (Use I2C interface).
Arduino library supported, use a line of code to complete the display.
168 ASCII characters can be displayed.
128X64 dual color picture can be displayed.
Provide dedicated picture data convert software (Bitmap Converter) .
Adjustable backlight brightness and contrast.
Support modify device address, can support 127 modules work in parallel.
Convenient Grove interface.
China style unique appearance.
Resources
Keeping update the latest version.
The repository of Arduino library hosted here, if you have any good idea of the code, you can pull to us.
| HSCODE | 8531200000 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 18g |
| Battery | Exclude |
Part List
| I2C LCD | 1 |