Product Details
Wiki & Learn
Reviews
Download PDF

Description

The IOIO (pronounced "yo-yo") is a board specially designed to work with your Android device (OS versions 1.5 and greater). The board provides robust connectivity to an Android device via a USB connection and is fully controllable from within an Android application using a simple and intuitive Java API - no embedded programming or external programmer will ever be needed!
 
So far, the devices proven to work are: G1, Nexus One, Nexus S, Motorola Droid X. If you get the IOIO working on your Android device, please let us know in the comments below, thanks!
 
The IOIO board contains a single MCU that acts as a USB host and interprets commands from an Android app. In addition, the IOIO can interact with peripheral devices in the same way as most MCUs. Digital Input/Output, PWM, Analog Input, I2C, SPI, and UART control can all be used with the IOIO. Code to control these interfaces is written in the same way as you write an Android app with the help of a simple to use app-level library. In other words, you can combine the awesome computing power, Internet/Bluetooth connectivity, touch screen, and a variety of sensors from your Android device with the ability to easily add peripheral devices to interact with the outside world. Also, using the IOIO does not require any hardware or software modifications to your Android device, thus preserving the warranty as well as making the functionality available to non-hackers.
 
If you are new to the IOIO or developing apps with Android, please use these resources to help get started:
For firmware upgrades, you can download the IOIO Manager app (see the QR code in the images to the right). See the IOIO Manager wiki for more information.
 
Also featured is a programmer function, which lets you upgrade the bootloader of your IOIO using another IOIO as a programmer! See the IOIO Manager wiki for more information.
 
Update: The IOIO now has beta firmware available which supports Google's Open Accessory (ADK) protocol. The code base can be found here.
 
The IOIO now supports Bluetooth connectivity! More info on how to use this feature and how to upgrade your firmware, here.
 
Note: This product is a collaboration with Ytai Ben-Tsvi. A portion of each sales goes back to them for product support and continued development.
 
Documents:

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 13g
BatteryExclude

IOIO for Android

SKU 102990106
The IOIO (pronounced "yo-yo") is a board specially designed to work with your Android device (OS versions 1
USD$49.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy