Intel® Edison Breakout Kit
Intel® Edison Breakout Kit
Intel® Edison Breakout Kit
Intel® Edison Breakout Kit
Intel® Edison Breakout Kit
Intel® Edison Breakout Kit
Intel® Edison Breakout Kit

Intel® Edison Breakout Kit

SKU 102100001
  • Dual core, 500MHz Intel® Atom™ CPU at and 00 MHz 32-bit Intel® Quark™ microcontroller
  • 40 GPIOs, 1GB LPDDR3, 4 GB EMMC
  • Dual-band WiFi and BTLE
    Free Express Shipping on Orders over $200!
    $72.50
    5 Available
    Qty:
    This field is required
    ADD TO CART
    $72.50/1pcs+
    $69.50/10pcs+
    Description

    This Kit includes a tiny Edison fits nicely onto a breakout board - sort of like a tiny IoT sparrow into a very small nest, so you can expose the native 1.8 V I/O of the Edison.

    And it is for non-Arduino users. This breakout board has a minimalistic set of features and is slightly larger than the Edison module.

    Dimensions: 61mm x 29mm x 12mm


    Features

    • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

    • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

    • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

    • The breakout board has exposes native 1.8V I/O of edison module. And 0.1'' grid I/O array of through-hole solder points. USB OTG with USB Micro Type-AB connector, USB OTG power switch. Battery Charge, USB to device UART bridge with USB Micro Type-B connector,  DC power supply jack (7V – 15V DC input).


    Specification

    Physica                                                                                                                                                           
    Form factor            Board with 70-pin connector            
    Dimensions            61mm x 29mm x 12mm            
    Operating temperature            0 to 40 degC            
    Connector            Hirose DF40 Series
    (1.5mm, 2.0mm, or  3.0mm stack height)
               

    Memory                                                                                                                                                               

    Max Memory size            4GB            
    Memory type            DDR3, Nand Flash            
    Physical add. Ext.            32-bit            
    # of  DIMMs            0            
    ECC Memory supported:             NO            
    External Interfaces                                                                                                                                          
    Total of 40 GPIOs which can be configured as:            
    SD Card            1 Interface            
    UART            2 Controllers            
    I2C            2 Controllers            
    SPI            1 Controller with 2 chip selects            
    I2S            1 Controller            
    GPIO            Additional 12 (with 4 capable of PWM)            
    USB 2.0            1 OTG Controller            
    Clock Output            32 KHz, 19.2 MHz            
    Major Edison Components                                                                                                                              
    SoC            22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz            
    RAM            1 GB LPDDR3 POP memory            
    Flash Storage            4 GB eMMC            
    WiFi            Broadcom 43340 802.11 a/b/g/n            
    Dual-band (2.4 and 5 GHz)            
    On board antenna or external antenna SKU configurations            
    Bluetooth            BT 4.0            
    Power                                                                                                                                                              
    Input            3.3V – 4.5V            
    Output            100ma @3.3V and 100ma @ 1.8V            
    Power            Standby (No radios): 13mW            
    Standby (BT 4.0): 21.5mW            
    Standby (WiFi): 35 mW            
    Firmware + Software                                                                                                                                       
    CPU OS            Yocto Linux v1.6            
    Development Environments            Arduino IDE            
    Eclipse supporting: C, C++ & Python            
    Intel XDK supporting: Node.JS & HTML5            
    MCU OS            RTOS            
    Development Environments            MCU SDK and IDE            


    Documents


    Related Products

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Reviews
    See More
    Questions and Answers
    SUBMIT
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.