Intel® Edison Kit for Arduino
- 10+: $95.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit includes an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint.
Dimensions:127mm x 72mm x 12mm
The Intel Edison module is included.
Features
Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz. It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.
The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.
It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.
Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input.
Part List
Intel® Edison Module
Intel® Edison with Kit for Arduino
Specification
Physica | |
Form factor | Board with 70-pin connector |
Dimensions | 127.0 x 72.0 x 12.0 mm |
Operating temperature | 0 to 40 degC |
Connector | Hirose DF40 Series (1.5mm, 2.0mm, or 3.0mm stack height) |
Memory | |
Max Memory size | 4GB |
Memory type | DDR3, Nand Flash |
Physical add. Ext. | 32-bit |
# of DIMMs | 0 |
ECC Memory supported: | NO |
External Interfaces | |
Total of 40 GPIOs which can be configured as: | |
SD Card | 1 Interface |
UART | 2 Controllers |
I2C | 2 Controllers |
SPI | 1 Controller with 2 chip selects |
I2S | 1 Controller |
GPIO | Additional 12 (with 4 capable of PWM) |
USB 2.0 | 1 OTG Controller |
Clock Output | 32 KHz, 19.2 MHz |
Major Edison Components | |
SoC | 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz |
RAM | 1 GB LPDDR3 POP memory |
Flash Storage | 4 GB eMMC |
WiFi | Broadcom 43340 802.11 a/b/g/n |
Dual-band (2.4 and 5 GHz) | |
On board antenna or external antenna SKU configurations | |
Bluetooth | BT 4.0 |
Power | |
Input | 3.3V - 4.5V |
Output | 100ma @3.3V and 100ma @ 1.8V |
Power | Standby (No radios): 13mW |
Standby (BT 4.0): 21.5mW | |
Standby (WiFi): 35 mW | |
Firmware + Software | |
CPU OS | Yocto Linux v1.6 |
Development Environments | Arduino IDE |
Eclipse supporting: C, C++, Python | |
Intel XDK supporting: Node.JS, HTML5 | |
MCU OS | RTOS |
Development Environments | MCU SDK and IDE |
Documents
Related Products
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 152g |
Battery | Exclude |
Part List
Intel® Edison Module | 1 |
Intel® Edison with Kit for Arduino | 1 |
ECCN/HTS
HSCODE | 8543909000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
-
It is easy to use with arduino sensors.
-