
Fully compatible with NVIDIA Jetson Nano Module.
Items | Unit | Parameters | Notes |
Dimensions | mm | 40mm x 40mm x 15mm | |
Fan Frame | --- | BLACK PBT (UL94V-0) | Glass Fiber Reinforced |
Fan Impeller | --- | BLACK PBT (UL94V-0) | 7 Blades |
Bearing System | Dual Ball Bearing | ||
Rated Power | Watt | 0.4 | At rated Voltage,Measured after 3 mins. |
Rated Speed | RPM | 5500±10% | At rated Voltage,Measured after 3 mins. |
Air Flow | CFM | 2.95 | Maximum In Free Air,Refer to 4.2. |
Air Pressure | mmAq | 2.95 | Maximum When Air Flow = 0 |
Noise Level | dBA | 23.71 | At Rated Speed,Refer to 4.3 |
Motor Protection | Polarity Protection | Yes | |
Operating Voltage Range | VDC | 4.5-5.5 | At 25°C/Relative Humidity65% |
Black | Red | Yellow | Blue |
- | + | FG(Tachometer Signal) | PWM |
Jetson Nano Module Active Heat Sink | x1 |
1.25 mm 4-pin connector | x1 |
1.25mm to 2.54 mm 4-pin connector | x1 |
The Jetson Nano Module Active Heat Sink provides essential and strong physical cooling for the Jetson Nano's high-intensity workloads, using a 7 blades fan mechanism for active air cooling. It allows for customizing fan speed through PWM, which helps to avoid overheating and throttling issues. It can be customized to air flow speed through PWM function.