
Spherical plain bearings can withstand a greater load. It does not only bear radial load and axial load, but also radial, axial joint load simultaneously. The outer spherical surface of the inner ring inlaid with composite materials so that the bearing can be generated in the work of self-lubricating.It does not only used for slower swing movement, but also for tilting movement within a certain range of angles when supporting shaft and shaft housing bore a greater degree when the heart can still work properly.
Specification:
Technical details
| Dimensions | 50mm x70mm x8mm |
| Weight | G.W 14g |
| Battery | Exclude |
Part List
| Joint Bearing SA5T&K | 1 |
Spherical plain bearings can withstand a greater load. It does not only bear radial load and axial load, but also radial, axial joint load simultaneously. The outer spherical surface of the inner ring inlaid with composite materials so that the bearing can be generated in the work of self-lubricating.It does not only used for slower swing movement, but also for tilting movement within a certain range of angles when supporting shaft and shaft housing bore a greater degree when the heart can still work properly.