
This motor with small size and less weight, low power. It can output enough force to make some model like mini aircraft and robot platform.
Specification:
•Diameter: 8mm
•Length: 20mm
•Shaft length: 6.5mm
•Shaft diameter: 1mm
•Weight: 3.7g
•Speed: 12000rpm
•Rated voltage: 3V
•Rated current: 0.02A
•Stall current: 0.3A
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8501101000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 5g |
| Battery | Exclude |